SDAA062 September 2025 TMS320F28P559SJ-Q1
This function is called by MultTouchSimHandler() to report touchpad state changes and touch position to the USB host. The return code indicates whether the transmission is successful or has an error.
| Input Variables | Description |
|---|---|
| pvCustomDevice | Pointer to the HID device instance structure. |
| psEvent | Relative touch pointer movement event report. |