SDAA062 September 2025 TMS320F28P559SJ-Q1
Setting up the test bench with TMDSCNCD28P55X controlCARD evaluation module is simple. The MCU USB port physical interface is already integrated in the broad with a USB-C socket. Users can connect the XDS110 debugger USB and the MCU USB to the PC with two USB cables. Once the hardware connection is connected, build and download the firmware to the board. Click Resume to run the example.
Figure 4-1 Hardware Setup for
Test