SDAA062 September   2025 TMS320F28P559SJ-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Intelligent Cabin and IVI System
    2. 1.2 USB Interface Application in IVI
    3. 1.3 TMS320F28P55x Introduction
  5. 2USB Composite Device Enumeration and Data Report
    1. 2.1 USB Composite Device Enumeration
      1. 2.1.1 Descriptor Structure
      2. 2.1.2 Descriptor Types
        1. 2.1.2.1 Device Descriptor
        2. 2.1.2.2 Configuration Descriptor
        3. 2.1.2.3 Interface Descriptor
        4. 2.1.2.4 Endpoint Descriptor
        5. 2.1.2.5 String Descriptor
    2. 2.2 USB Composite Device HID Data Report
      1. 2.2.1 Data Report Item
      2. 2.2.2 HID Report Descriptor Structure
        1. 2.2.2.1 Main Item
        2. 2.2.2.2 Global Item
        3. 2.2.2.3 Local Item
    3. 2.3 Example of Building a HID Report Descriptor
  6. 3Software Realization
    1. 3.1 APIs for USB Composite Device Initialization
      1. 3.1.1 USBStackModeSet
      2. 3.1.2 USBDCDCCompositeInit
      3. 3.1.3 USBDHIDCustomCompositeInit
      4. 3.1.4 USBDCompositeInit
    2. 3.2 APIs for USB Composite Device CDC Data Report
      1. 3.2.1 USBBufferSpaceAvailable
      2. 3.2.2 USBBufferWrite
      3. 3.2.3 USBBufferRead
      4. 3.2.4 USBDCDCTxHandler
      5. 3.2.5 USBDCDCRxHandler
    3. 3.3 APIs for USB Composite Device HID Data Report
      1. 3.3.1 USBDHIDCustomTouchEvent
      2. 3.3.2 USBDHIDCustomReportKey
    4. 3.4 APIs for USB Composite Device Simulation
      1. 3.4.1 MultTouchSimHandler
      2. 3.4.2 KeySimHandler
    5. 3.5 APIs for USB Device Operate States Query
      1. 3.5.1 USBDCDCControlHandler
      2. 3.5.2 CustomHandler
  7. 4System Test
    1. 4.1 Test Setup
    2. 4.2 USB SCI CDC Device Function Test
    3. 4.3 USB Touch Screen HID Device Function Test
    4. 4.4 USB Button HID Device Function Test
  8. 5Summary
  9. 6References
  10. 7Appendix

USB SCI CDC Device Function Test

To verify the CDC device function, users can see a new USB Serial Device is added to Ports (COM&LPT) in window device manager, as shown in Figure 4-2. Users can open the SCI host such as TeraTerm or sscom in PC and connect to both XDS110 Class Application/User UART(COMx) and USB Serial Device (COMx) and set the baud rates to 115200 to do the loopback test.

 PC Device Manager View of USB
                    Ports Figure 4-2 PC Device Manager View of USB Ports