SDAA062 September   2025 TMS320F28P559SJ-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Intelligent Cabin and IVI System
    2. 1.2 USB Interface Application in IVI
    3. 1.3 TMS320F28P55x Introduction
  5. 2USB Composite Device Enumeration and Data Report
    1. 2.1 USB Composite Device Enumeration
      1. 2.1.1 Descriptor Structure
      2. 2.1.2 Descriptor Types
        1. 2.1.2.1 Device Descriptor
        2. 2.1.2.2 Configuration Descriptor
        3. 2.1.2.3 Interface Descriptor
        4. 2.1.2.4 Endpoint Descriptor
        5. 2.1.2.5 String Descriptor
    2. 2.2 USB Composite Device HID Data Report
      1. 2.2.1 Data Report Item
      2. 2.2.2 HID Report Descriptor Structure
        1. 2.2.2.1 Main Item
        2. 2.2.2.2 Global Item
        3. 2.2.2.3 Local Item
    3. 2.3 Example of Building a HID Report Descriptor
  6. 3Software Realization
    1. 3.1 APIs for USB Composite Device Initialization
      1. 3.1.1 USBStackModeSet
      2. 3.1.2 USBDCDCCompositeInit
      3. 3.1.3 USBDHIDCustomCompositeInit
      4. 3.1.4 USBDCompositeInit
    2. 3.2 APIs for USB Composite Device CDC Data Report
      1. 3.2.1 USBBufferSpaceAvailable
      2. 3.2.2 USBBufferWrite
      3. 3.2.3 USBBufferRead
      4. 3.2.4 USBDCDCTxHandler
      5. 3.2.5 USBDCDCRxHandler
    3. 3.3 APIs for USB Composite Device HID Data Report
      1. 3.3.1 USBDHIDCustomTouchEvent
      2. 3.3.2 USBDHIDCustomReportKey
    4. 3.4 APIs for USB Composite Device Simulation
      1. 3.4.1 MultTouchSimHandler
      2. 3.4.2 KeySimHandler
    5. 3.5 APIs for USB Device Operate States Query
      1. 3.5.1 USBDCDCControlHandler
      2. 3.5.2 CustomHandler
  7. 4System Test
    1. 4.1 Test Setup
    2. 4.2 USB SCI CDC Device Function Test
    3. 4.3 USB Touch Screen HID Device Function Test
    4. 4.4 USB Button HID Device Function Test
  8. 5Summary
  9. 6References
  10. 7Appendix

Abstract

The SoC based intelligent cabin brings the smart and diversified driving experiences in electric vehicles. USB interface has been widely used in the personal electronic and industry for decades. Since the USB application is mature and flexible, the application starts to take the data exchange roles in the human interface of intelligent cabin, such as IVI and touch screen instead of a CAN network. This application note shows the design to implement the HID and CDC USB composite devices to realize the SCI, button, and touchscreen device enumeration and data report with the TMS320F28P559SJ-Q1 device. The demo code and test case can be found in the C2000Ware SDK v6.01 and this E2E thread.