SDAA062 September   2025 TMS320F28P559SJ-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Intelligent Cabin and IVI System
    2. 1.2 USB Interface Application in IVI
    3. 1.3 TMS320F28P55x Introduction
  5. 2USB Composite Device Enumeration and Data Report
    1. 2.1 USB Composite Device Enumeration
      1. 2.1.1 Descriptor Structure
      2. 2.1.2 Descriptor Types
        1. 2.1.2.1 Device Descriptor
        2. 2.1.2.2 Configuration Descriptor
        3. 2.1.2.3 Interface Descriptor
        4. 2.1.2.4 Endpoint Descriptor
        5. 2.1.2.5 String Descriptor
    2. 2.2 USB Composite Device HID Data Report
      1. 2.2.1 Data Report Item
      2. 2.2.2 HID Report Descriptor Structure
        1. 2.2.2.1 Main Item
        2. 2.2.2.2 Global Item
        3. 2.2.2.3 Local Item
    3. 2.3 Example of Building a HID Report Descriptor
  6. 3Software Realization
    1. 3.1 APIs for USB Composite Device Initialization
      1. 3.1.1 USBStackModeSet
      2. 3.1.2 USBDCDCCompositeInit
      3. 3.1.3 USBDHIDCustomCompositeInit
      4. 3.1.4 USBDCompositeInit
    2. 3.2 APIs for USB Composite Device CDC Data Report
      1. 3.2.1 USBBufferSpaceAvailable
      2. 3.2.2 USBBufferWrite
      3. 3.2.3 USBBufferRead
      4. 3.2.4 USBDCDCTxHandler
      5. 3.2.5 USBDCDCRxHandler
    3. 3.3 APIs for USB Composite Device HID Data Report
      1. 3.3.1 USBDHIDCustomTouchEvent
      2. 3.3.2 USBDHIDCustomReportKey
    4. 3.4 APIs for USB Composite Device Simulation
      1. 3.4.1 MultTouchSimHandler
      2. 3.4.2 KeySimHandler
    5. 3.5 APIs for USB Device Operate States Query
      1. 3.5.1 USBDCDCControlHandler
      2. 3.5.2 CustomHandler
  7. 4System Test
    1. 4.1 Test Setup
    2. 4.2 USB SCI CDC Device Function Test
    3. 4.3 USB Touch Screen HID Device Function Test
    4. 4.4 USB Button HID Device Function Test
  8. 5Summary
  9. 6References
  10. 7Appendix

USB Interface Application in IVI

The USB interface is increasingly used in IVI systems for various functions, including media playback, device charging, and data transfer due to the highly standardized scalability specifications. This not only supports users to connect personal electronic devices, but also supports the communication between SoC and other IVI peripherals such as touchscreen, button, camera, and speakers. The TI C2000 real time MCU TMS320F28P55x has a variety of communication interface integration, including PMBus, I2C interfaces, CAN-FD, USB 2.0 integrates MAC + PHY, SPI, SCI, and LIN to support the different communication bridges to the USB. One possible USB connection structure in the IVI is shown in Figure 1-1.

 USB Connection Structure in
                    IVI Figure 1-1 USB Connection Structure in IVI