SDAA062 September   2025 TMS320F28P559SJ-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Intelligent Cabin and IVI System
    2. 1.2 USB Interface Application in IVI
    3. 1.3 TMS320F28P55x Introduction
  5. 2USB Composite Device Enumeration and Data Report
    1. 2.1 USB Composite Device Enumeration
      1. 2.1.1 Descriptor Structure
      2. 2.1.2 Descriptor Types
        1. 2.1.2.1 Device Descriptor
        2. 2.1.2.2 Configuration Descriptor
        3. 2.1.2.3 Interface Descriptor
        4. 2.1.2.4 Endpoint Descriptor
        5. 2.1.2.5 String Descriptor
    2. 2.2 USB Composite Device HID Data Report
      1. 2.2.1 Data Report Item
      2. 2.2.2 HID Report Descriptor Structure
        1. 2.2.2.1 Main Item
        2. 2.2.2.2 Global Item
        3. 2.2.2.3 Local Item
    3. 2.3 Example of Building a HID Report Descriptor
  6. 3Software Realization
    1. 3.1 APIs for USB Composite Device Initialization
      1. 3.1.1 USBStackModeSet
      2. 3.1.2 USBDCDCCompositeInit
      3. 3.1.3 USBDHIDCustomCompositeInit
      4. 3.1.4 USBDCompositeInit
    2. 3.2 APIs for USB Composite Device CDC Data Report
      1. 3.2.1 USBBufferSpaceAvailable
      2. 3.2.2 USBBufferWrite
      3. 3.2.3 USBBufferRead
      4. 3.2.4 USBDCDCTxHandler
      5. 3.2.5 USBDCDCRxHandler
    3. 3.3 APIs for USB Composite Device HID Data Report
      1. 3.3.1 USBDHIDCustomTouchEvent
      2. 3.3.2 USBDHIDCustomReportKey
    4. 3.4 APIs for USB Composite Device Simulation
      1. 3.4.1 MultTouchSimHandler
      2. 3.4.2 KeySimHandler
    5. 3.5 APIs for USB Device Operate States Query
      1. 3.5.1 USBDCDCControlHandler
      2. 3.5.2 CustomHandler
  7. 4System Test
    1. 4.1 Test Setup
    2. 4.2 USB SCI CDC Device Function Test
    3. 4.3 USB Touch Screen HID Device Function Test
    4. 4.4 USB Button HID Device Function Test
  8. 5Summary
  9. 6References
  10. 7Appendix

USBBufferSpaceAvailable

This function returns the number of free bytes in the buffer. This API is called in ReadSCIData() function in USBSCIRXIntHandler() to check the number of bytes that can be read from the USB controller before the buffer is full.

Table 3-5 USBBufferSpaceAvailable API Input Variables and Descriptions
Input Variables Description
psBuffer The pointer to the buffer instance which is to be queried.