SDAA161 December 2025 TMS320F280025C , TMS320F280037C , TMS320F280039C , TMS320F280041C , TMS320F280049C , TMS320F28379D , TMS320F28379S , TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK
Figure 1-1 shows the expected EPWM protection behaviors with CLB during positive cycle and negative operation for one phase. The CLB output diagram looks similar to the previous application report, but the way to generate and leverage the CLB output is different.
Figure 2-1 Expected EPWM Protection Logic With
CLBTable 2-1 lists the EPWM module and CLB tile assignments for each phase. Since only EPWM1-EPWM4 output can be replaced with the corresponding CLB output due to the peripheral signal multiplexer relationship for CLB for most of C2000 devices, EPWM1,2 and 3 are used for inner switches of three phase respectively.
| Switches | Phase 1 | Phase 2 | Phase 3 |
|---|---|---|---|
| S1 | EPWM5A | EPWM6A | EPWM7A |
| S2 | EPWM1B | EPWM2B | EPWM3B |
| S3 | EPWM1A | EPWM2A | EPWM3A |
| S4 | EPWM5B | EPWM6B | EPWM7B |
| CLB | CLB1 | CLB2 | CLB3 |