SDAA161 December 2025 TMS320F280025C , TMS320F280037C , TMS320F280039C , TMS320F280041C , TMS320F280049C , TMS320F28379D , TMS320F28379S , TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK
Total 8 CLB input are required for this design, including the input signals (take Phase 1 as example) shown in Table 3-1 .
| in0 | in1 | in2 | in3 | in4 | in5 | in6 | in7 |
|---|---|---|---|---|---|---|---|
| S2-EPWM1B | S3-EPWM1A | S2-EPWM1B (rising edge) | S3-EPWM1A (rising edge) | S1-EPWM5A | S4-EPWM5B | S3 EPWM1A_DB |
S2 EPWM1B_DB |
In the design, traditional protection response is kept for all EPWM modules, which means all the PWM outputs shut down immediately no matter if there are one-shot or cycle by cycle configurations, triggered by any hardware fault events, or manual shut down (such as software forced trip).