SDAA212 November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
If the McASP is configured as a clock controller, then the bit clock and frame sync signals are configured as outputs. The SDK driver defines bit clock and frame sync as outputs when the source is set to Internally Generated. This means that the bit clock is internally generated from the high clock and that the frame sync is generated based on the bit clock. The high clock of a TX or RX domain feature many options to best fit audio system requirements.
The AUXCLK is a single clock reference that can be sourced to both the TX and RX domains. The AM62x devices have the McASP AUXCLK input tied to the internal PLL outputs for 100 MHz and 96 MHz.
When the AHCLK is internally generated, then the AHCLK can be routed as an output on any of the AUDIO_EXT_REFCLK pins for a high-frequency reference.