SDAA212 November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
The McASP is designed to be able to interface with multiple audio devices simultaneously using a single clock domain. However, the signal integrity of the clock and data signals may be impacted depending on the layout implementation. This chapter highlights the two most important layout considerations for the McASP on the AM62x devices.