SDAA212 November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
The following section details an example setup for a McASP where the bit clock and frame sync are configured as inputs.
| Description | AHCLK | Bit Clock | Frame Sync |
|---|---|---|---|
| McASP clock peripheral | Externally Generated | Externally Generated |
In this example, the McASP is being configured for a 48 kHz frame sync and TDM8 frame format with 32-bit words, resulting in a bit clock frequency of 12.288 MHz. The AHCLK settings do not matter in this case. The SDK driver must be configured to represent the expected frequency for bit clock and frame sync for proper audio data transmission.