Bootcode (BCR)Start-up routine that runs after BOOTRST, configuring the device to execute an application.
NONMAIN flashNONMAIN flash is a dedicated region of flash memory which stores the configuration
data used by the boot configuration routine (BCR) configuration and bootstrap loader
(BSL) configuration to boot the device.
FACTORY flashFACTORY region is a memory-mapped flash region which provides read-only data
describing the capabilities of a device, as well as any factory-provided trim
information for use by application software.
BCR configurationConfiguration structure that contains all user-configurable parameters for Bootcode, which resides in NONMAIN flash memory.
Bootstrap loader (BSL)Boot routine used to load data to the device memory.
BSL configurationConfiguration structure that contains all user configurable parameters for Bootstrap loader, which resides in NONMAIN flash memory.
Customer Secure Code (CSC)The code runs after TI boot code and executes from flash memory to further configure security elements. For more details, see the Secure Booting User’s Guide