Possible root causes:
- SWD connection issues.
- Broken MSPM33 device.
- The CPU enters a fault state.
- A software (POR or BOOTRST) or hardware reset occurs during connection.
Possible recovery methods:
- Check the SWD hardware connection.
- Check that the VCC, NRST, and Vcore (if
supported) are within the datasheet specifications.
- Force NRST low, and reconnect the device. If a
DAP connection error does not appear, try the methods detailed in GUID-37D05F36-F940-4BDC-AFCB-33F6157BE936.html.