SFFS700 May 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
Table 4-2 is a mapping of SDL software modules and APIs to safety features and diagnostic.
| Module Name | Unique Identifier |
|---|---|
| STL_CAN_RAM | CAN4, CAN15 |
| STL_CPU_REG | No unique identifier, added for IEC 60730 |
| STL_CRC | NWFLASH5 |
| STL_HWBIST | CPU2 |
| STL_LCM | CPU22, CPU23, CPU25, PIE14, PIE15, PIE17 |
| STL_March | SRAM3, ECAT9 |
| STL_MCAN_RAM | MCAN7, MCAN15 |
| STL_OSC_CT | CLK2 |
| STL_OSC_HR | OTTO1, CLK3 |
| STL_PIE_RAM | PIE3, PIE6 |
| sdl_ex_dcsm_ffi | No unique identifier, demo of freedom from interference using DCSM |
| sdl_ex_flash_ecc_test | NWFLASH15 |
| sdl_ex_flash_prefetch_test | NWFLASH14 |
| sdl_ex_mcd_test | CLK12 |
| sdl_ex_ram_access_protect | SRAM10 |
| sdl_ex_ram_ecc_parity_test | SRAM13, SRAM14, ECAT8 |
| sdl_ex_watchdog | CLK10 |