SGLS154F November 2000 – September 2025 TLV3701-Q1 , TLV3702-Q1
PRODUCTION DATA
A feature of the TLV370x family is that the inputs are fail safe up to 16V, independent of (V+). The inputs are maintained as high input impedance and can be of any value between -0.1V and 16V, even while (V+) is unpowered or below the minimum supply voltage. This feature avoids power sequencing or transient issues since the inputs are not diode clamped to (V+).