SGLS154F
November 2000 – September 2025
TLV3701-Q1
,
TLV3702-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device Comparison Table
5
Pin Configuration and Functions
Pin Configuration: TLV3701
Pin Configurations: TLV3702
6
Specifications
6.1
Absolute Maximum Ratings
6.2
Dissipation Rating Table
6.3
Recommended Operating Conditions
6.4
Electrical Characteristics
6.5
Switching Characteristics
6.6
Typical Characteristics
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagrams
7.3
Feature Description
7.4
Device Functional Modes
7.4.1
Inputs
7.4.1.1
Operating Common-Mode Ranges
7.4.1.2
Fail-Safe Inputs
7.4.1.3
Unused Inputs
7.4.2
Internal Hysteresis
7.4.3
Outputs
7.4.3.1
Push-Pull Output
7.4.4
ESD Protection
7.4.4.1
Inputs
7.4.4.2
Outputs
7.4.5
Power-On Reset (POR)
7.4.6
Reverse Battery Protection
8
Device and Documentation Support
8.1
Receiving Notification of Documentation Updates
8.2
Support Resources
8.3
Electrostatic Discharge Caution
8.4
Glossary
9
Revision History
10
Mechanical, Packaging, and Orderable Information
1
Features
Qualified for Automotive Applications
ESD Protection Exceeds 2000V Per
MIL-STD-883, Method 3015; Exceeds 200V
Using Machine Model (C = 200pF, R = 0)
Low Supply Current . . . 560nA/Per Channel
Input Common-Mode Range Exceeds the
Rails . . . –0.1V to 16V
Supply Voltage Range . . . 2.7V to 16V
Reverse Battery Protection Up to 18V
Push-Pull CMOS Output Stage
Specified Temperature Range
–40°C to 125°C – Automotive Grade
Ultrasmall Packaging
5-Pin SOT-23 (TLV3701)
Universal Op-Amp EVM (Reference SLOU060
for more information)