SGLS154F November 2000 – September 2025 TLV3701-Q1 , TLV3702-Q1
PRODUCTION DATA
The TLV370x devices are nanopower comparators with push-pull output options. Operating down to 2.7V while only consuming only 560nA per channel, the TLV370x devices are well suited for voltage, current, and temperature sensing in low and high voltage low-power, always-on systems. An internal power-on reset circuit makes sure that the output remains in a known state during power-up and power-down. Inputs have fail-safe inputs that can tolerate input transients without damage or false outputs.