SGLS154F November 2000 – September 2025 TLV3701-Q1 , TLV3702-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OUTPUT | ||||||
| TPD-HL | Propagation delay time, high-to-low | VOD = 10mV, CL = 25pF, VSTEP = 100mV | 45 | µs | ||
| VOD = 50mV, CL = 25pF, VSTEP = 100mV | 16 | µs | ||||
| VOD = 100mV, CL = 25pF, VSTEP = 200mV | 13 | µs | ||||
| TPD-LH | Propagation delay time, low-to-high (Push-Pull output) | VOD = 10mV, CL = 10pF, VSTEP = 100mV | 34 | µs | ||
| TPD-LH | Propagation delay time, low-to-high (Push-Pull output) | VOD = 50mV, CL = 10pF, VSTEP = 100mV | 16 | µs | ||
| TPD-LH | Propagation delay time, low-to-high (Push-Pull output) | VOD = 100mV, CL = 10pF, VSTEP = 200mV | 14 | µs | ||
| TPD-LH | Propagation delay time, low-to-high (Open-Drain output) | VOD = 10mV, CL = 25pF, RP = 1MΩ, VSTEP = 100mV | 57 | µs | ||
| VOD = 50mV, CL = 25pF, RP = 1MΩ, VSTEP = 100mV | 36 | µs | ||||
| VOD = 100mV, CL = 25pF, RP = 1MΩ, VSTEP = 200mV | 35 | µs | ||||
| TRISE | Output Rise Time, 20% to 80%, push-pull output | CL = 25pF | 0.2 | µs | ||
| TFALL | Output Fall Time, 80% to 20% | CL = 25pF | 0.2 | µs | ||
| POWER ON TIME | ||||||
| TON | Power on-time | 3 | ms | |||