SLAA988A December 2020 – January 2022 TAS2563
| Component | Description | Specification | MIN | TYP | MAX | Unit |
|---|---|---|---|---|---|---|
|
C43, C44 |
VBAT Decoupling Capacitor - VBAT pin |
Type |
X7R |
|||
|
Capacitance, 20% Tolerance |
10, 0.1 |
μF |
||||
|
Rated Voltage |
10 |
V |
||||
|
C47, C48 |
VBAT Decoupling Capacitor - Boost inductor |
Type |
X7R |
|||
|
Capacitance, 20% Tolerance |
10, 0.1 | μF | ||||
|
Rated Voltage |
10 |
V |
||||
|
C61, C72 |
PVDD Decoupling Capacitor |
Type |
X7R | |||
|
Capacitance, 20% |
10 |
μF | ||||
|
Rated Voltage |
35 |
V |
||||
|
C49, C50 |
VDD Decoupling Capacitor |
Type |
X7R | |||
|
Capacitance, 20% Tolerance |
4.7 |
μF | ||||
|
Rated Voltage |
6 |
V |
||||
|
C55 |
DREG Decoupling Capacitor |
Type |
X7R | |||
|
Capacitance, 20% Tolerance |
0.68 |
1 |
1.5 |
μF | ||
|
Rated Voltage |
6 |
V |
||||
|
C51, C52 |
IOVDD Decoupling Capacitor |
Type |
X7R | |||
|
Capacitance, 20% Tolerance |
1 |
μF | ||||
|
Rated Voltage |
6 |
V |
||||
|
C60 |
GREG Decoupling Capacito |
Type |
X7R | |||
| Capacitance, 20% Tolerance |
0.1 |
uF |
||||
| Rated Voltage |
10 |
V |
||||
|
Replace R18 and R19 by these inductors in case the EMI Filter is required |
EMI Filter Inductors (optional). These are not recommended as it degrades THD+N performance. The device is a filter-less Class-D and does not require these bead inductors. |
Impedance at 100 MHz |
120 |
Ω |
||
|
DC Resistance |
0.095 |
Ω |
||||
|
DC Current |
5 |
A |
||||
| C53, C54 |
EMI Filter Capacitors (optional, must use EMI inductors if C37, C49, C106, C115 used) |
Capacitance |
1 |
nF |