SLAAE29B January 2023 – August 2026 MSPM0C1105 , MSPM0C1106 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1218 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3218-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The AESADV accelerator module accelerates encryption and decryption operations in hardware based on the FIPS PUB 197 advanced encryption standard (AES).
The AESADV accelerator module performs encryption and decryption of 128-bit data blocks with a 128-bit or 256-bit key in hardware according to the advanced encryption standard (AES). AES is a symmetric-key block cipher algorithm specified in FIPS PUB 197. The AESADV accelerator features include:
The AESADV engine consists of a processing core that performs both encryption/decryption as well as Galois field multiplication. The core is driven with configuration and data inputs that software will configure via memory mapped registers.
The AESADV accelerator provides fast encryption and decryption of 128-bit blocks. AESADV accelerator performance in both cycles and execution time for block encryption and block decryption (with pre-generated decryption key) is given in Table 5-3. This table assumes that there are no system overheads (delays in supplying next input or reading out available output) that stall the engine.
| DMA Element Size* | AES Key Length | Encryption | Decryption | ||||
|---|---|---|---|---|---|---|---|
| Cycles | Time (32MHz) | Time (80MHz) | Cycles | Time (32MHz) | Time (80MHz) | ||
| 32-bit | 128-bit | 76 | 2.38μs | 0.95μs | 76 | 2.38μs | 0.95μs |
| 256-bit | 81 | 2.53μs | 1.01μs | 81 | 2.53μs | 1.01μs | |
| 128-bit | 128-bit | 47 | 1.47μs | 0.59μs | 47 | 1.47μs | 0.59μs |
| 256-bit | 59 | 1.85μs | 0.74μs | 59 | 1.85μs | 0.74μs | |
128-bit DMA element size is only supported in device family of MSPM0L111x, MSPM0G511x, MSPM0G321x, MSPM0Gx51x and later released devices, while 32-bit DMA element size is supported in other previous MSPM0 device family such as MSPM0L211x, MSPM0Lx22x, MSPM0Gx10x, MSPM0Gx50x. Refer to device specific datasheet for DMA features.