SLAAE29B January   2023  – August 2026 MSPM0C1105 , MSPM0C1106 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Key Concepts
    2. 1.2 Goals of Cybersecurity
    3. 1.3 Platform Security Enablers
  5. 2Device Security Model
    1. 2.1 Device Identity
    2. 2.2 Initial Conditions at Boot
    3. 2.3 Boot Configuration Routine (BCR)
    4. 2.4 Bootstrap Loader (BSL)
    5. 2.5 Boot Flow
    6. 2.6 User-Specified Security Policies
      1. 2.6.1 Boot Configuration Routine (BCR) Policies
        1. 2.6.1.1 Serial Wire Debug Related Policies
          1. 2.6.1.1.1 SWD Security Level 0
          2. 2.6.1.1.2 SWD Security Level 1
          3. 2.6.1.1.3 SWD Security Level 2
        2. 2.6.1.2 Bootstrap Loader (BSL) Enable/Disable Policy
        3. 2.6.1.3 Flash Memory Protection and Integrity Related Policies
          1. 2.6.1.3.1 Locking the Application (MAIN) Flash Memory
          2. 2.6.1.3.2 Locking the Configuration (NONMAIN) Flash Memory
          3. 2.6.1.3.3 Verifying Integrity of Application (MAIN) Flash Memory
        4. 2.6.1.4 Bootstrap Loader (BSL) Security Policies
          1. 2.6.1.4.1 BSL Access Password
          2. 2.6.1.4.2 BSL Read-out Policy
          3. 2.6.1.4.3 BSL Security Alert Policy
      2. 2.6.2 Customer Secure Code (CSC) Security Policies
        1. 2.6.2.1 CSC Enforced Bankswap
        2. 2.6.2.2 CSC Enforced Firewalls
        3. 2.6.2.3 CSC Key Write to KEYSTORE
      3. 2.6.3 Configuration Data Error Resistance
        1. 2.6.3.1 CRC-Backed Configuration Data
        2. 2.6.3.2 16-bit Pattern Match for Critical Fields
  6. 3Secure Boot
    1. 3.1 Secure Processing Environment Isolation
    2. 3.2 Customer Secure Code (CSC)
      1. 3.2.1 Secure Boot Flow
      2. 3.2.2 Flash Memory Map
      3. 3.2.3 Features
        1. 3.2.3.1 CMAC Acceleration
        2. 3.2.3.2 Asymmetric Verification
        3. 3.2.3.3 KEYSTORE and Firewall
        4. 3.2.3.4 CSC Performance
      4. 3.2.4 Quick Start Guide
        1. 3.2.4.1 Environment Setup
        2. 3.2.4.2 Step by Step Guidance
        3. 3.2.4.3 CSC NONMAIN Configuration
        4. 3.2.4.4 Customize Changes on CSC Example
    3. 3.3 Boot Image Manager (BIM)
      1. 3.3.1 Secure Boot Flow
      2. 3.3.2 Flash Memory Map
      3. 3.3.3 Quick Start Guide
  7. 4Secure Storage
    1. 4.1 Flash Write Protection
    2. 4.2 Flash Read-Execute Protection
    3. 4.3 Flash IP Protection
    4. 4.4 Data Bank Protection
    5. 4.5 Secure Key Storage
    6. 4.6 SRAM Protection
    7. 4.7 Hardware Monotonic Counter
  8. 5Cryptographic Acceleration
    1. 5.1 Hardware AES Acceleration
      1. 5.1.1 AES
      2. 5.1.2 AESADV
    2. 5.2 Hardware True Random Number Generator (TRNG)
  9. 6FAQ
  10. 7Summary
  11. 8References
  12. 9Revision History

Hardware True Random Number Generator (TRNG)

Certain MSPM0 devices include a hardware true random number generator (TRNG) block. The TRNG may be used to easily generate true random seed values which may be used to seed a deterministic random bit generator (DRBG).

The TRNG module provides 32-bit true random outputs based on a delta-sigma modulation based analog entropy source inside the device. A dedicated regulator is provided local to the TRNG to protect against power manipulation attacks.

Integrated heath tests provide power-on self-test of the analog and digital components of the TRNG, and continuous monitoring is provided through statistical self-tests.

The TRNG is suitable for use in creating a TRNG + DRBG system which can pass the NIST SP800-22 statistical test suite for cryptographic random number generators. A block diagram of the TRNG is given in Figure 5-1.

 TRNG Block Diagram Figure 5-1 TRNG Block Diagram

For more information on the operation of the TRNG, refer to the device family technical reference manual.