SLAAE29B January 2023 – August 2026 MSPM0C1105 , MSPM0C1106 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The MSPM0 family has two broad stages of security capability:
Static, TI-written bootcode influenced by a user-defined Configuration enforced before entering a Flash Application
User-written Customer Secure Code (CSC), living in MAIN flash, statically write protected, that runs after the BCR and enforces additional policies and/or validate an applications authenticity and integrity before jumping to the application
Not all devices support an additional CSC step. While only the CSC can enforce additional security policies such as firewalls, it is possible for non-CSC capable devices to still validate applications. Application validation is discussed further in the Secure Boot section, and thus we will limit the discussion in this chapter to enforcing additional policies, and refer to this stage as the CSC.
This section provides an overview of the device boot process and the user-specified policies in both categories which may be set to enable a wide variety of use cases.