SLAAE88D December   2022  – September 2025 MSPM0C1105 , MSPM0C1106 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0H3216 , MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
    1. 1.1 Bootloader Concept
    2. 1.2 MSPM0 Bootloader Structure
      1. 1.2.1 ROM-Based BSL
      2. 1.2.2 ROM-Based BSL With Flash-Based Plug-In Interface
      3. 1.2.3 Flash-Based Secondary BSL
    3. 1.3 MSPM0 BSL Features and Demos Summary
  5. 2BSL Host Implementation Summary
  6. 3BSL Configuration in Non-Main (Configuration NVM)
    1. 3.1 Non-Main Introduction
    2. 3.2 Example – Disable PA18 BSL Invoke Pin With Sysconfig
  7. 4Bootloader Host
    1. 4.1 MCU Host Code Introduction
      1. 4.1.1 Hardware Connection
      2. 4.1.2 TXT to Header File Conversion
      3. 4.1.3 Step-by-Step Using the Demo
    2. 4.2 PC Host Example
      1. 4.2.1 Prepare the Image File and Password File
      2. 4.2.2 Steps to Using the GUI
  8. 5Bootloader Target
    1. 5.1 Default ROM-Based BSL
      1. 5.1.1 UART Interface
      2. 5.1.2 I2C Interface
    2. 5.2 Flash-Based Plug-In Interface Demos
      1. 5.2.1 UART Interface
        1. 5.2.1.1 Step by Step Using the Demo
        2. 5.2.1.2 How to Debug the Plug-In Interface Code
      2. 5.2.2 I2C Interface
      3. 5.2.3 SPI Interface
      4. 5.2.4 CAN Interface
    3. 5.3 Secondary BSL Demo
      1. 5.3.1 Flash-Based Secondary BSL Start From 0x1000
      2. 5.3.2 Flash-Based Secondary BSL Start From 0x0000
        1. 5.3.2.1 Flash-Based 0x0 Address BSL Demo for MSPM0C
        2. 5.3.2.2 Live Firmware Update
  9. 6Common Questions
    1. 6.1 Linker File Modification
    2. 6.2 Factory Reset by CCS to Recover Device
  10. 7References
  11. 8Revision History

Abstract

This application note provides application level description for bootloader (BSL) for MSPM0 devices. The document summarizes the resources related with BSL about MSPM0 and provide the step by step usages for the BSL examples or tools in SDK. For more details about the ROM-based BSL, see the MSPM0 Bootloader User's Guide.