SLAAEN5 February 2025 MSPM0G1106 , MSPM0G1107 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1
The CAN module of MSPM0 conforms with CAN Protocol 2.0 A, B, and ISO 11898-1:2015. Users can configure various functions of the CAN module. By using SysConfig, users can change the basic configuration of CAN. (For example, the data transmission rate).
The code is provided with an optional configuration for the CAN ID. The sample code defaults to 11-bit ID (standard ID). The configuration can be changed by modifying user_define.h.