SLAAEN5 February 2025 MSPM0G1106 , MSPM0G1107 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1
The SPI module acts as a master or slave interface for synchronous serial communication with peripheral devices and other controllers. The design provides one code for the CAN-SPI bridge (SPI master) and another code for the CAN-SPI bridge (SPI slave).
Users can configure various functions of the I2C module. By using SysConfig, users can change the basic configuration of the I2C. For more configuration, see related documentation.