SLAAEN5 February   2025 MSPM0G1106 , MSPM0G1107 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Bridge between CAN and SPI
  5. 2Implementation
    1. 2.1 Principle
    2. 2.2 Structure
  6. 3Software Description
    1. 3.1 Software Functionality
    2. 3.2 Configurable Parameters
    3. 3.3 Structure of Custom Element
    4. 3.4 Structure of FIFO
    5. 3.5 SPI Receive and Transmit (Transparent Transmission)
    6. 3.6 SPI Receive and Transmit (Protocol Transmission)
    7. 3.7 CAN Receive and Transmit
    8. 3.8 Application Integration
  7. 4Hardware
  8. 5Application Aspects
    1. 5.1 Flexible structure
    2. 5.2 Optional Configuration for SPI
    3. 5.3 Optional Configuration for CAN
    4. 5.4 CAN Bus Multinode Communication Example
  9. 6Summary
  10. 7References

Application Aspects

This section describes the application-level features of the CAN-SPI bridge design and how to configure the design to meet application requirements.