SLAAET8A April   2025  – December 2025 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0C1105 , MSPM0C1105-Q1 , MSPM0C1106 , MSPM0C1106-Q1 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0G3529-Q1 , MSPM0H3215 , MSPM0H3216 , MSPM0H3216-Q1 , MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1116-Q1 , MSPM0L1117 , MSPM0L1117-Q1 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2EMC and EMC Standards
    1. 2.1 EMC
      1. 2.1.1 EMS
      2. 2.1.2 EMI
    2. 2.2 EMC Standards
      1. 2.2.1 EMC Standards Category
    3. 2.3 EMC and IC Electrical Reliability in TI
  6. 3EMC Improvement Guidelines Summary
    1. 3.1 PCB Design Guidelines
    2. 3.2 Firmware Guidelines
  7. 4EMC Improvement Features on MSPM0
    1. 4.1 Susceptibility Protection Features
      1. 4.1.1 POR and BOR
      2. 4.1.2 NMI and Hard Fault
      3. 4.1.3 I/O ESD and Settings
    2. 4.2 Emission Reduction Features
      1. 4.2.1 Clock Source
      2. 4.2.2 Power Modes
      3. 4.2.3 Package
  8. 5Analysis for EMS Test
    1. 5.1 Root Cause Analysis
      1. 5.1.1 Permanent Damage
      2. 5.1.2 Recoverable Malfunction
    2. 5.2 Debug Flow
  9. 6Analysis for EMI Test
    1. 6.1 Root Cause Analysis
      1. 6.1.1 Power Line
      2. 6.1.2 External Vcore
    2. 6.2 Debug Flow
  10. 7Summary
  11. 8References
  12. 9Revision History

EMC Standards

Based on the EMC compliance requirement from different application scenarios, numerous EMC standards are established by international, regional, or industry bodies to define acceptable limits and testing methodologies for electromagnetic emissions and immunity. The most common communities are International Organization for Standardization (ISO), the International Electrotechnical Commission (IEC) and International Special Committee on Radio Interference (CISPR). Although there any many standard creators, the standard coverage can be listed into three key EMC standard categories as shown in Figure 2-1.

 EMC StandardsFigure 2-1 EMC Standards

The First EMC standard category is the universal system EMC standard, which describes the EMC test standards good for general products or PCB systems and sets minimum EMC performance metrics. An example is IEC 61000 series released by IEC. As IEC 61000 is the most common EMC standard, a more detailed introduction is given to the spread standards in the Section 2.2.1.

The second category is the specialized system EMC standards. To complement general requirements, some application-specific (for example, automotive, medical, aerospace) EMC standards are also developed to address unique EMC challenges, especially for EMI.

The third category is ICs EMC standards. Within the IEC framework, there are three core standards: IEC 61967, IEC 62132, and IEC 62215. These tests use standardized setups (for example, 100mm×100mm multilayer PCBs with predefined code) to evaluate IC behavior under controlled test environment. However, this dependency on system variables renders cross-IC comparisons statistically inconclusive, as differences in setup parameters (for example, PCB layer count, decoupling capacitor placement, or signal routing) can artificially amplify or mask intrinsic IC characteristics. As a result, this test data is provided by few semiconductor companies.