SLAAEU3 June 2025 MSPM0C1104 , MSPM0H3215
In this demo code, provide an ADC channel to sample a signal from a temperature thermistor. The ADC value uses two registers to show and start from 0x40. In the test, the register using TMP61 on the LP-MSPM0L1306 to obtain the temperature of the environment. The ADC sample rate is approximately 1.6Hz that uses the zero event trigger of the capture timer of the ADC to start the sample. For this demo, the period time setting of the capture timer is 600ms.