SLAAEU3 June   2025 MSPM0C1104 , MSPM0H3215

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Four Wire Cooling Fans
  5. 2Cooling FAN Controller with MSPM0 Designs
    1. 2.1 Design with MSPM0C1104 and MSPM0C1106
    2. 2.2 Design with MSPM0H3215 and MSPM0H3216
  6. 3Software Introduction
    1. 3.1 Software Working Flow
    2. 3.2 Function Description
      1. 3.2.1 PWM Output
      2. 3.2.2 TACH Capture
      3. 3.2.3 ADC Sample
      4. 3.2.4 FAN Fault Detection and Overflow Maximum Value
    3. 3.3 I2C Communication Protocol
    4. 3.4 Registers Definition in the Demo
  7. 4Demo Test with Hardware
    1. 4.1 Hardware Setup
    2. 4.2 Software Setup
    3. 4.3 Running Demo Code
  8. 5Summary
  9. 6References

Cooling FAN Controller with MSPM0 Designs

This application note provides two different designs based on different MSPM0 devices: MCUs (MSPM0C1104 and MSPM0C1106) and 5V powered MCUs (MSPM0H3215 and MSPM0H3216).