SLAAEU3 June 2025 MSPM0C1104
For the fan module that the PWM signal is 5V pull up, TI recommends using MSPM0H3215 and MSPM0H3216. The overview of the design is shown in Figure 2-2.
MSPM0H3215 and MSPM0H3216 is TI’s first 5V MCU. The devices can be powered from 4.5V to 5.5V and 32-64kB flash. There are two I2C interfaces, a 12 bit ADC and five timers that can support up to 14 channels PWM output or captures. The interface can support to control six 4-wire fans.
The interface can save the transistor and switch on the PWM control channels when the PWM signal of the fan module is 5V and pulled up in the fan module.