SLAAEU3 June 2025 MSPM0C1104 , MSPM0H3215
Four wire cooling fans have better performance and higher reliability than three wire or two wire cooling fans. Four wire cooling fans are popular in the cooling system in the server or PC. The four wire cooling fan signals are listed in Table 1-1.
| Wire Color | Signal | Details |
|---|---|---|
| Black | GND | |
| Red | VCC | Power supply to the FAN, normally 12V |
| Yellow | TACH | Speed signal, normally open drain output |
| Blue | PWM | Speed control; pulled up to 5V in the fan module or open drain input |
Change the PWM duty cycle to control the speed of the fan. The TACH signal is used to determine the actual speed of the fan. Use a Hall sensor in the fan module to generate one or more pulses to turn a circle. The number of pulses depends on the pole-pare numbers of the motor.