SLAAEU3 June 2025 MSPM0C1104 , MSPM0H3215
There many cooling fans used in servers, networking equipment, or desktop computers. A cooling fan controller is normally used to control the fans under different operating conditions. There are two kinds of designs for cooling fan controllers: dedicated ICs and MCUs. The dedicated IC is simple to use but is slightly more expensive than some MCUs, and the IC cannot be modified to meet customer requirements. The MCU design is more flexible. This application note discusses MCU designs based on the MSPM0 device and provides a demo code for customers to quick start with such applications.
Key features supported in this demo:
Click here to download the software.