SLAAEU3 June 2025 MSPM0C1104 , MSPM0H3215
For the I2C communication protocol, use Figure 3-2 using 0x40 as the address.
Figure 3-2 Write One Byte to Register
0x0E
Figure 3-3 Write Two Bytes to Register
0x0E
Figure 3-4 Write Two Bytes to Register
0x0E
Figure 3-5 Read Two Bytes from Register
0x0EThe demo can only support one or two bytes in read or write mode.