SLAAEU3 June   2025 MSPM0C1104 , MSPM0H3215

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Four Wire Cooling Fans
  5. 2Cooling FAN Controller with MSPM0 Designs
    1. 2.1 Design with MSPM0C1104 and MSPM0C1106
    2. 2.2 Design with MSPM0H3215 and MSPM0H3216
  6. 3Software Introduction
    1. 3.1 Software Working Flow
    2. 3.2 Function Description
      1. 3.2.1 PWM Output
      2. 3.2.2 TACH Capture
      3. 3.2.3 ADC Sample
      4. 3.2.4 FAN Fault Detection and Overflow Maximum Value
    3. 3.3 I2C Communication Protocol
    4. 3.4 Registers Definition in the Demo
  7. 4Demo Test with Hardware
    1. 4.1 Hardware Setup
    2. 4.2 Software Setup
    3. 4.3 Running Demo Code
  8. 5Summary
  9. 6References

Software Working Flow

The software working flow is shown in Figure 3-1.

 Software Working Flow Overview Figure 3-1 Software Working Flow Overview

In the software, the I2C command data received or send in the I2C ISR and is active in the while loop. Use the TACH signal and fan fault detection for the timer ISR.