SLASFA2C November 2024 – September 2026 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
PRODUCTION DATA
| SIGNAL NAME | PIN TYPE | DESCRIPTION | RHB PIN | ZAW PIN | YCJ PIN | RGZ PIN | PT PIN | PM PIN | PN PIN | PZ PIN |
|---|---|---|---|---|---|---|---|---|---|---|
| BSLRX | I | BSL UART receive signal (RXD) | 15 | E9 | A4 | 19 | 19 | 57 | 29 | 34 |
| BSLSCL | IOD | BSL I2C clock signal (SCL) | 2 | C4 | F2 | 2 | 2 | 34 | 2 | 2 |
| BSLSDA | IOD | BSL I2C data signal (SDA) | 1 | D3 | F1 | 1 | 1 | 33 | 1 | 1 |
| BSLTX | O | BSL UART transmit signal (TXD) | 14 | E7 | A3 | 18 | 18 | 56 | 28 | 33 |
| BSL_invoke | I | BSL invoke signal (if BSL is enabled, must be HIGH during BOOTRST for a BSL entry, and LOW during BOOTRST to prevent BSL entry) | 22 | K3 | E5 | 33 | 33 | 11 | 55 | 70 |