SLASFA2C November 2024 – September 2026 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIH | High level input voltage | ODIO (1) | VDD≥1.62V | 0.7*VDD | 5.5 | V | |
| VDD≥2.7V | 2 | 5.5 | V | ||||
| All I/O except ODIO & Reset | VDD≥1.62V | 0.7*VDD | VDD+0.3 | V | |||
| VIL | Low level input voltage | ODIO | VDD≥1.62V | -0.3 | 0.3*VDD | V | |
| VDD≥2.7V | -0.3 | 0.8 | V | ||||
| All I/O except ODIO & Reset | VDD≥1.62V | -0.3 | 0.3*VDD | V | |||
| VHYS | Hysteresis | ODIO | 0.05*VDD | V | |||
| All I/O except ODIO | 0.1*VDD | V | |||||
| Ilkg | High-Z leakage current (All packages except PZ, PN, PM) | SDIO(2)(3) | 1.62V ≤ VDD ≤ 3.6V, -40 °C ≤ Ta ≤ 125 °C | 50(4) | nA | ||
| High-Z leakage current (PZ, PN, PM package) | SDIO(2)(3) | 1.62V ≤ VDD ≤ 3.6V, -40 °C ≤ Ta ≤ 25 °C | 70(4) | nA | |||
| 1.62V ≤ VDD ≤ 3.6V, -40 °C ≤ Ta ≤ 125 °C | 400(4) | nA | |||||
| RPU | Pull up resistance | All I/O except ODIO | VIN = VSS | 40 | kΩ | ||
| RPD | Pull down resistance | VIN = VDD | 40 | kΩ | |||
| CI | Input capacitance | VDD = 3.3V | 5 | pF | |||
| VOH | High level output voltage | SDIO | VDD≥2.7V, |IIO|,max=6mA VDD≥1.71V, |IIO|,max=2mA VDD≥1.62V, |IIO|,max=1.5mA -40 °C ≤ Ta ≤ 25 °C |
VDD-0.4 | V | ||
| VDD≥2.7V, |IIO|,max=6mA VDD≥1.71V, |IIO|,max=2mA VDD≥1.62V, |IIO|,max=1.5mA -40 °C ≤ Ta ≤ 125 °C |
VDD-0.45 | ||||||
| HSIO | VDD≥2.7V, DRV=1, |IIO|,max=6mA VDD≥1.71V, DRV=1, |IIO|,max=3mA VDD≥1.62V, DRV=1, |IIO|,max=2mA -40 °C ≤ Ta ≤ 25 °C |
VDD-0.4 | |||||
| VDD≥2.7V, DRV=1, |IIO|,max=6mA VDD≥1.71V, DRV=1, |IIO|,max=3mA VDD≥1.62V, DRV=1, |IIO|,max=2mA -40 °C ≤ Ta ≤ 125 °C |
VDD-0.45 | ||||||
| VDD≥2.7V, DRV=0, |IIO|,max=4mA VDD≥1.71V, DRV=0, |IIO|,max=2mA VDD≥1.62V, DRV=0, |IIO|,max=1.5mA -40 °C ≤ Ta ≤ 25 °C |
VDD-0.4 | ||||||
| VDD≥2.7V, DRV=0, |IIO|,max=4mA VDD≥1.71V, DRV=0, |IIO|,max=2mA VDD≥1.62V, DRV=0, |IIO|,max=1.5mA -40 °C ≤ Ta ≤ 125 °C |
VDD-0.45 | ||||||
| HDIO | VDD≥2.7V, DRV=1(5), |IIO|,max=20mA VDD≥1.71V, DRV=1(5), |IIO|,max=10mA |
VDD-0.4 | |||||
| VDD≥2.7V, DRV=0, |IIO|,max=6mA VDD≥1.71V, DRV=0, |IIO|,max=2mA |
VDD-0.4 | ||||||
| VOL | Low level output voltage | SDIO | VDD≥2.7V, |IIO|,max=6mA VDD≥1.71V, |IIO|,max=2mA VDD≥1.62V, |IIO|,max=1.5mA -40 °C ≤ Ta ≤ 25 °C |
0.4 | V | ||
| VDD≥2.7V, |IIO|,max=6mA VDD≥1.71V, |IIO|,max=2mA VDD≥1.62V, |IIO|,max=1.5mA -40 °C ≤ Ta ≤ 125 °C |
0.45 | ||||||
| HSIO | VDD≥2.7V, DRV=1, |IIO|,max=6mA VDD≥1.71V, DRV=1, |IIO|,max=3mA VDD≥1.62V, DRV=1, |IIO|,max=2mA -40 °C ≤ Ta ≤ 25 °C |
0.4 | |||||
| VDD≥2.7V, DRV=1, |IIO|,max=6mA VDD≥1.71V, DRV=1, |IIO|,max=3mA VDD≥1.62V, DRV=1, |IIO|,max=2mA -40 °C ≤ Ta ≤ 125 °C |
0.45 | ||||||
| VDD≥2.7V, DRV=0, |IIO|,max=4mA VDD≥1.71V, DRV=0, |IIO|,max=2mA VDD≥1.62V, DRV=0, |IIO|,max=1.5mA -40 °C ≤ Ta ≤ 25 °C |
0.4 | ||||||
| VDD≥2.7V, DRV=0, |IIO|,max=4mA VDD≥1.71V, DRV=0, |IIO|,max=2mA VDD≥1.62V, DRV=0, |IIO|,max=1.5mA -40 °C ≤ Ta ≤ 125 °C |
0.45 | ||||||
| HDIO | VDD≥2.7V, DRV=1(5), |IIO|,max=20mA VDD≥1.71V, DRV=1(5), |IIO|,max=10mA |
0.4 | |||||
| VDD≥2.7V, DRV=0, |IIO|,max=6mA VDD≥1.71V, DRV=0, |IIO|,max=2mA |
0.4 | ||||||
ODIO |
VDD≥2.7V, IOL,max=8mA VDD≥1.71V, IOL,max=4mA -40 °C ≤ Ta ≤ 25 °C |
0.4 | |||||
| VDD≥2.7V, IOL,max=8mA VDD≥1.71V, IOL,max=4mA -40 °C ≤ Ta ≤ 125 °C |
0.45 | ||||||