SLASFA2C November 2024 – September 2026 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
PRODUCTION DATA
The shared voltage reference module (VREF) in these devices contain a configurable voltage reference buffer which allows users to supply a stable reference to on-board analog peripherals. It also supports bringing in an external reference for applications where higher accuracy is required.
VREF features include:
For more details, see the VREF chapter of the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.