SLASFA2C November 2024 – September 2026 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| TSTRIM | Factory trim temperature (2) | ADC and VREF configuration: RES=0 (12-bit mode), VRSEL=2h (VREF=1.4V), cap=1uF on VREF+, ADC tSample=12.5µs | 27 | 30 | 33 | ℃ |
| TSc | Temperature coefficient | -40 °C ≤ Tj ≤ 130 °C | -2.05 | -1.9 | -1.75 | mV/℃ |
| tSET, TS | Temperature sensor settling time (3) | ADC and VREF configuration: RES=0 (12-bit mode), VRSEL= 2h (VREF=1.4V), ADC CHANNEL=11 | 12.5 | us | ||