SLASFA2C November 2024 – September 2026 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
PRODUCTION DATA
The AES advanced (AESADV) accelerator module performs encryption and decryption of 128-bit data blocks with a 128-bit or 256-bit key in hardware according to the advanced encryption standard (AES). AES is a symmetric-key block cipher algorithm specified in FIPS PUB 197.
The AESADV accelerator features include:
For more details, see the AESADV chapter of the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.