SLASFA2C November 2024 – September 2026 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VO | Output voltage range | No load, Vref = VDD, DATA = 0x0 | 20 | mV | ||
| No load, Vref = VDD, DATA = 0xFFF | VDD-0.05 | VDD-0.01 | VDD | V | ||
| Rload = 3.3kΩ, Vref = VDD, DATA = 0x0 | 0.13 | V | ||||
| Rload = 3.3kΩ, Vref = VDD, DATA = 0xFFF | VDD-0.13 | VDD-0.1 | VDD | V | ||
| CL(DAC) | Load capacitance | 100 | pF | |||
| IL(DAC) | Load current | -1 | 1 | mA | ||
| ROUT(DAC) | Output resistance | Rload = 3.3kΩ, Vref = VDD, VO = 0.3V to VDD-0.3V | 1.2 | 10 | Ω | |