SLASFA2C November 2024 – September 2026 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fSYSPLLREF | SYSPLL reference frequency range(2) | 4 | 48 | MHz | ||
| fVCO | VCO output frequency | 80 | 400 | MHz | ||
| fSYSPLL | SYSPLL output frequency range (1) | SYSPLLCLK0, SYSPLLCLK1 | 2.5 | 200 | MHz | |
| SYSPLLCLK2X | 10 | 400 | ||||
| DCPLL | SYSPLL output duty cycle | fSYSPLLREF=32MHz, fVCO=160MHz | 45 | 55 | % | |
| JitterSYSPLL | SYSPLL RMS cycle-to-cycle jitter(3) | fSYSPLLREF=32MHz, fVCO=160MHz | 60 | ps | ||
| SYSPLL RMS period jitter(3) | fSYSPLLREF=32MHz, fVCO=160MHz | 45 | ||||
| ISYSPLL | SYSPLL current consumption | fSYSPLLREF=32MHz, fVCO=160MHz | 322 | uA | ||
| tstart, SYSPLL | SYSPLL start-up time | fSYSPLLREF=32MHz, PDIV=3, QDIV=39, fVCO=160MHz, ±0.5% accuracy | 14 | 24 | us | |