SLASFJ7 July 2024 MSPM0C1106-Q1
ADVANCE INFORMATION
| SIGNAL NAME | PIN TYPE | DESCRIPTION | PT PIN | RGZ PIN | RHB PIN | DGS32 PIN | DGS28 PIN | RGE PIN | DGS20 PIN | RUK PIN |
|---|---|---|---|---|---|---|---|---|---|---|
| BEEP | O | Beep output | 1, 12, 21, 22, 46 | 1, 12, 21, 22, 46 | 1, 10, 30 | 1, 13, 4 | 1, 13, 4 | 22, 24 | 1, 10, 4 | 19, 2 |
| NRST | RESET | Active-low reset signal (must be logic high for the device to start) | 4 | 4 | 3 | 6 | 6 | 2 | 5 | 3 |
| VDD | PWR | VDD supply | 6 | 6 | 4 | 7 | 7 | 3 | 6 | 4 |
| VSS | PWR | VSS (ground) | 7 | 7 | 5 | 8 | 8 | 4 | 7 | 5 |