SLASFJ7 July 2024 MSPM0C1106-Q1
ADVANCE INFORMATION
The general purpose input/output (GPIO) peripheral lets the application write data out and read data in through the device pins. Through the use of the Port A and Port B GPIO peripheral, these devices support up to 45 GPIO pins.
The key features of the GPIO module include:
For more details, see the GPIO chapter of the MSPM0 C-Series Microcontrollers Technical Reference Manual.