SLASFJ7 July 2024 MSPM0C1106-Q1
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| IVREF | VREF operating supply current | BUFCONFIG = {0, 1}, No load | 80 | 100 | µA | ||
| TCVREF | Temperature coefficient of VREF (1) | BUFCONFIG = {0, 1} | 75 | ppm/°C | |||
| TCdrift | Long term VREF drift | Time = 1000 hours, BUFCONFIG = {0, 1}, T = 25℃ | 300 | ppm | |||
| PSRRDC | VREF Power supply rejection ratio, DC | VDD = 1.7V to VDDmax, BUFCONFIG = 1 | 60 | 70 | dB | ||
| VDD = 2.7V to VDDmax, BUFCONFIG = 0 | 50 | 60 | |||||
| Vnoise | RMS noise at VREF output (0.1 Hz to 100MHz) | BUFFCONFIG = 1 | 350 | µVrms | |||
| BUFFCONFIG = 0 | 500 | ||||||
| ADC FS | Max supported ADC sampling frequency | Using VREF as ADC reference | 515 | ksps | |||
| Tstartup | VREF startup time | BUFCONFIG = {0, 1} , VDD = 2.8V | 30 | us | |||