SLASFJ7 July 2024 MSPM0C1106-Q1
ADVANCE INFORMATION
| PARAMETER | ULPCLK | -40°C | 25°C | 85°C | 105°C | 125°C | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||||
| STOP Mode | |||||||||||||
| IDDSTOP0 | SYSOSC=32MHz, USE4MHZSTOP=0, DISABLESTOP=0 | 4MHz | 416 | TBD | 419 | TBD | 421 | TBD | 423 | TBD | 428 | TBD | uA |
| IDDSTOP2 | SYSOSC off, DISABLESTOP=1, ULPCLK=LFCLK | 32kHz | 81 | TBD | 83 | TBD | 85 | TBD | 87 | TBD | 92 | TBD | |
| STANDBY Mode | |||||||||||||
| IDDSTBY0 | LFXT and RTC enabled | 2.7 | TBD | 2.7 | TBD | 3.9 | TBD | 5.5 | TBD | 9.9 | TBD | ||
| LFOSC and IWDT enabled | 2.3 | TBD | 2.3 | TBD | 3.5 | TBD | 5.1 | TBD | 9.6 | TBD | |||
| LFXT and RTC enabled, IWDT enabled | 2.7 | TBD | 2.7 | TBD | 3.9 | TBD | 5.5 | TBD | 9.9 | TBD | |||
| STOPCLKSTBY=0, TIMG0 enabled | 32kHz | 2.3 | TBD | 2.3 | TBD | 3.5 | TBD | 5.1 | TBD | 9.6 | TBD | uA | |
| IDDSTBY1 | STOPCLKSTBY=1, TIMG0 enabled | 1.9 | TBD | 2 | TBD | 3.2 | TBD | 4.8 | TBD | 9.3 | TBD | ||
| STOPCLKSTBY=1, GPIOA enabled | 1.9 | TBD | 2 | TBD | 3.2 | TBD | 4.8 | TBD | 9.3 | TBD | |||