SLASFJ7 July 2024 MSPM0C1106-Q1
ADVANCE INFORMATION
Table 8-6 lists the available peripherals and the register base address for each.
| PERIPHERAL NAME | BASE ADDRESS | SIZE |
|---|---|---|
| COMP0 | 0x40008000 | 0x00001F0 |
| VREF | 0x40030000 | 0x00001F0 |
| WWDT0 | 0x40080000 | 0x0000150 |
| TIMG14 | 0x40084000 | 0x00001F0 |
| TIMG1 | 0x40086000 | 0x00001F0 |
| TIMG2 | 0x40088000 | 0x00001F0 |
| TIMG8 | 0x40090000 | 0x00001F0 |
| LFSS | 0x40094000 | 0x0000160 |
| RTC_B | 0x40094000 | 0x0000160 |
| IWDT | 0x40094000 | 0x0000160 |
| GPIOA | 0x400A0000 | 0x00001F0 |
| GPIOB | 0x400A2000 | 0x00001F0 |
| SYSCTL | 0x400AF000 | 0x0000310 |
| DEBUGSS | 0x400C7000 | 0x00001F0 |
| EVENTLP | 0x400C9000 | 0x0000300 |
| FLASHCTL | 0x4042A000 | 0x00001F0 |
| I2C0 | 0x40440000 | 0x0000200 |
| I2C1 | 0x400CD000 | 0x0000200 |
| UART1 | 0x400F0000 | 0x00001F0 |
| UART2 | 0x400F2000 | 0x00001F0 |
| UART0 | 0x40100000 | 0x00001F0 |
| CPUSS | 0x40102000 | 0x00001F0 |
| WUC | 0x40108000 | 0x00001F0 |
| IOMUX | 0x40400000 | 0x00001F0 |
| DMA | 0x40424000 | 0x0000050 |
| CRC | 0x40428000 | 0x0000200 |
| SPI0 | 0x40468000 | 0x00001F0 |
| ADC0_SVT | 0x4055A000 | 0x0000100 |
| TIMA0 | 0x40860000 | 0x00001F0 |