SLCA006 June 2025 LM339 , LM393 , LMH7322 , TL331 , TLV1812 , TLV1871 , TLV1872 , TLV3601 , TLV3604
A Push-Pull (also called Totem-Pole) output consists of both a positive and negative output devices, such that the output can both sink and source current. Since the output can source current, a pull-up resistor is no longer required. Most commonly, the High and Low output voltages are equal to the comparator V+ and V- power supplies.
High speed devices (<100ns) primarily use Push Pull outputs because symmetrical rise and fall times are required for the fast edges. The rise time is no longer reliant on the pull-up resistor and load capacitance as the push-pull output can now charge and discharge the load capacitance directly, resulting in faster, straighter pulse edges.
Push-Pull outputs are also used for micro and nanopower devices and designs to eliminate wasting power in the pull-up resistor.
A list of Push-Pull output devices is shown in Table 3-1.
| Advantages | Disadvantages |
|---|---|
|
|