SLCA006 June   2025 LM339 , LM393 , LMH7322 , TL331 , TLV1812 , TLV1871 , TLV1872 , TLV3601 , TLV3604

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Output Types
    1. 2.1 Open Collector or Open Drain
      1. 2.1.1 Selectable Open Collector or Open Emitter Output
    2. 2.2 Push-Pull
      1. 2.2.1 Push-Pull with Separate Supplies
    3. 2.3 Differential
      1. 2.3.1 Differential Push Pull
      2. 2.3.2 ECL, RSECL, PECL, RSPECL, and LVPECL
      3. 2.3.3 Low Voltage Differential Signaling
      4. 2.3.4 Current Mode Logic
  6. 3Summary
  7. 4References

Differential

Differential outputs use two outputs that are always 180° out of phase. The differential scheme has a tremendous advantage over single-ended schemes as differential is less susceptible to common mode noise. The receivers respond only to differential voltages. Noise coupled onto the interconnect is seen as common mode modulations by the receivers and is rejected. Conversely, the balanced current paths can reduce radiated EMI by using balanced lines or twisted pairs.