SLLA284G July 2022 – September 2023 ISO5451 , ISO5452 , ISO5851 , ISO5852S , ISO7142CC , ISO7142CC-Q1 , ISO721 , ISO721-Q1 , ISO721M , ISO721M-EP , ISO722 , ISO7220A , ISO7220M , ISO7221A , ISO7221B , ISO7221C , ISO7221M , ISO722M , ISO7230C , ISO7230M , ISO7231C , ISO7231M , ISO7240C , ISO7240CF , ISO7240M , ISO7241C , ISO7241M , ISO7242C , ISO7242M , ISO7310-Q1 , ISO7310C , ISO7340-Q1 , ISO7340C , ISO7340FC , ISO7341-Q1 , ISO7341C , ISO7341FC , ISO7342-Q1 , ISO7342C , ISO7342FC , ISO7740 , ISO7741 , ISO7742 , ISO7760 , ISO7761 , ISO7762 , ISO7810 , ISO7820 , ISO7821 , ISO7830 , ISO7831 , ISO7840 , ISO7841 , ISO7842
Table 3-1 briefly describes the key features of a few digital isolator families and isolated functions from TI. For a more exhaustive listing of devices please visit:
http://www.ti.com/lsds/ti/analog/isolators/overview.page
| Isolator Type | Device | Isolation Performance | Timing Performance | CMTI | Package | Power per Channel (5 typ, 1Mbps) |
|---|---|---|---|---|---|---|
Digital Isolator | VIOTM = 7071 Vpk VIORM = 2121 Vpk Surge = 10 kV | Data rate = 50Mbps Prop delay = 11 ns typ Skew = 6ns max Glitch filter not required | 150 kV/µs typ100 kV/µs min | CTI > 600 16-SOIC, CTI > 400 8-SOIC | 1.8 mA | |
| Digital Isolator | ISO78xx | VIOTM = 8000 Vpk VIORM = 2121 Vpk Surge = 12.8 kV | Data rate = 100Mbps Prop delay = 11 ns typ Skew = 2.5 ns max Glitch filter not required | 100 kV/µs min | CTI > 600 16-SOIC | 1.7 mA |
| Digital Isolator | ISO77xx | VIOTM = 8000 Vpk VIORM = 2121 Vpk Surge = 12.8 kV | Data rate = 100Mbps Prop delay = 10.7 ns typ Skew = 4.1 ns max Glitch filter not required | 100 kV/µs typ 85 kV/µs min | CTI > 600 16-SOIC, 8-SOIC, 16-SSOP | 1.4 mA |
Digital Isolator | VIOTM = 4000 Vpk VIORM = 566 Vpk Surge = 6.4 kV | Data rate = 4Mbps Prop delay = 140 ns typ Skew = 10ns max Glitch filter not required | 100 kV/µs typ 50 kV/µs min | CTI > 600 8-SOIC, 16-SSOP | 0.116 mA | |
| Digital Isolator | ISO73xx | VIOTM = 4242 Vpk VIORM = 1414 Vpk Surge = 6 kV | Data rate = 25Mbps Prop delay = 35 ns typ Skew = 3 ns max Integrated glitch filter | 50 kV/µs typ 25 kV/µs min | 400 < CTI < 600 8-SOIC, 16-SOIC | 1.1 mA (5 V) 0.85 mA (3.3 V) |
| Digital Isolator | ISO71xx | VIOTM = 4242 Vpk VIORM = 566 Vpk Surge = 4 kV | Data rate = 50Mbps Prop delay = 21 ns typ Skew = 2 ns max Integrated glitch filter | 50 kV/µs typ 25 kV/µs min | 400 < CTI < 600 16-QSOP | 1.65 mA (5 V) 1.3 mA (3.3 V) |
| Isolated CAN | ISO1042 ISO1044 | VIOTM = 7071, 4242 Vpk VIORM = 1500, 637 Vpk Surge = 8, 10 kV | Loop delay = 150 ns typ | 100 kV/µs typ 85 kV/µs min | CTI > 600 16-SOIC, 8-SOIC | State dependent |
| Isolated RS-485 | ISO14xx ISO1500 | VIOTM = 7071, 4242 Vpk VIORM = 1500, 566 Vpk Surge = 10 kV | Prop delay = 19 to 310 ns | 100 kV/µs typ 85 kV/µs min | CTI > 600 16-SOIC, 8-SOIC | State dependent |
| Isolated I2C | ISO16xx | VIOTM = 7071, 4242 Vpk VIORM = 2121, 637 Vpk Surge = 10, 6.5 kV | Clock freq max = 1.7 Mbps, GPIO data rate = 50 Mbps Loop delay = 84 ns typ | 100 kV/µs typ 50 kV/µs min | CTI > 600 16-SOIC, CTI > 400 8-SOIC | State dependent |
Isolated Digital Input | VIOTM = 3600 Vpk VIORM = 566 Vpk Surge = 5.2 kV | Prop delay = 110 ns | 70 kV/µs typ 25 kV/µs min | CTI > 600 8-SOIC, 16-SSOP | Current limit dependent | |
Digital Isolator with Power | VIOTM = 7071 Vpk VIORM = 1500 Vpk Surge = 10kV | Prop delay = 11 ns | 100 kV/µs typ 85 kV/µs min | CTI > 600 16-SOIC | 5 mA | |
Digital Isolator with Power and CAN | VIOTM = 7071 Vpk VIORM = 1500 Vpk Surge = 10kV | Loop delay = 150 ns typ | 100 kV/µs typ 85 kV/µs min | CTI > 600 20-DFM | State dependent | |
| Digital Isolator with Power and RS-485 | VIOTM = 7071 Vpk VIORM = 1500 Vpk Surge = 10kV | Prop delay = 49 to 450 ns | 100 kV/µs typ 85 kV/µs min | CTI > 600 20-DFM | State dependent |