SLLA661 April 2025 MCF8315A , MCF8315C , MCF8315C-Q1 , MCF8315D , MCF8316A , MCF8316C-Q1 , MCF8316D , MCF8329A , MCF8329A-Q1
Apart from the parameters mentioned in the Table 2-2 , the device also requires additional electrical and mechanical parameters of the motor to be measured. These parameters are measured as follows: